Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
diversey/products/65794709-8e58-4eda-8af8-de1a9f57d8e7
Home
Categories
Sanitary
Dispensers
Soft Care Foam
Available in United States
Diversey
Follow
Soft Care Foam
Reliable and economical dispenser. The dispenser does not require any maintenance. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
7514297
Product family
Dispensers
Product group
Soft Care Foam
Type
Object (single object)
Date of publishing
2012-11-27
Edition number
1
Height (mm)
240
Width (mm)
150
Depth (mm)
105
Links
Links
Product url
http://www.diverseysolutions.com/fi/Category/5324/Product/3826
Installation instructions
http://www.diverseysolutions.com/fi/Category/5324/Product/3826
Related
Related
Material main
Plastic
Material secondary
Plastic
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Sanitary - Dispensers
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Tork-Essity North America
Tork Electronic Paper Hand Towel Roll Dispenser Black H71
Download
Dolphin Solutions Ltd
BC928 Dolphin Stainless Steel Maxi Paper Towel Dispenser
Download
HEWI
Toilet seat cover dispenser, 900-06-017XA
Download
Tork-Essity North America
Tork Mechanical Paper Hand Towel Roll Dispenser Black H71
Download
Tork-Essity North America
Tork Recessed Frame and Waste Receptacle Stainless Steel H1/H11
Download
Tork-Essity North America
Tork Soap and Sanitizer Dispenser Black S4
Download