Publish your products
Soft Care Sensations
Diversey

Soft Care Sensations

Soft Care Sensations is a revolution inPErsonal care systems for lodging and leisure environments which conveys an image of style and exclusivity enhancing the image of your hotel. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.7518149
  • Product familyDispensers
  • Product groupSoft Care Sensations
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)158
  • Width (mm)101
  • Depth (mm)85
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit