Publish your products
ISOPLUS 1.5
ISOPLUS 1.5
ISOPLUS 1.5
ISOPLUS 1.5
ISOPLUS 1.5
ISOPLUS 1.5
ISOPLUS 1.5
    Doortal
    Archived

    ISOPLUS 1.5

    DOORTAL insulated doors are universal and the ideal solution for all buildings: public places, industrial premises, offices, housing etc. Their thermal performance and high resistance to weather will provide comfort in all seasons. The “10 year warranty” label is a proof of DOORTAL’s commitment to quality. The strength of our doors comes from the steel box section frame, 1.5 or 2 mm steel on the leaf and steel or stainless steel ball bearing hinges. In the context of sustainable development and environment awareness, the INSUPLUS Doortal insulated doors score high ratings: Ud value of 2.1 W/m².K for the INSUPLUS 2.1 door set, 1.5 W/m².K for the INSUPLUS 1.5 door set and 1.2 W/m².K for the INSUPLUS 1.2 door set. The lower the figure, the higher the performance (which means the lower the energy loss). These ratings have been achieved by carefully selected insulated materials to create thermal breaks. INSUPLUS door sets can be equipped with a whole range of door furniture: single or 3 point locks, panic bars, door closers or 90° door opening limiters, electric latches or locks, circular or rectangular vision panels or overpanels etc. To save time on site, DOORTAL uses the “Chronofix” concept which consists of fitting all the furniture in our factory. The installer receives his custom size or standard size door set 100% ready-to-fix. The INSUPLUS door sets are made of galvanized steel, coated in any RAL or BS colour. They are also available in stainless steel.
    Specification
    • Single Door: Acoustic: 35 (‐1;‐3) dB Thermic: 1.6 W/m².K Fire Resistance: - Double Door: Acoustic: 35 (‐1;‐2) dB Thermic: 1.4 W/m².K Fire Resistance: -
    Technical specification
    • Unique ref.ISOPLUS_1-5
    • Product familyPortes
    • Product groupIsolantes + acoustiques
    • TypeObject (single object)
    • Date of publishing2014-02-23
    • Edition number1
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit