| Unique ref.: | CSD_BST_SL360 |
|---|---|
| Brand: | dormakaba Group |
| Product family: | Doors |
| Product group: | Sliding Doors |
| Date of publishing: | 2018-05-15 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | https://www.dormakaba.com/au-en/products---solutions/products/entrance-sys... |
|---|---|
| Installation instructions: | |
| COBie Product Data Sheet: | |
| Product certification: | https://www.dormakaba.com/resource/blob/143594/34385ad3b0585e3a83c7f6b0dc6... |
| Technical description: | https://www.dormakaba.com/resource/blob/136028/f370e488f4cb1a70d7d08b3886a... |
| Instruction video: | |
| EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/dorma/product/csd_bst_sl360
| Material main: | Aluminium |
|---|---|
| Material secondary: | Glass |
| Designed in: | Germany |
| Manufactured in: | China |
| BIMobject Category: | Doors - Sliding |
|---|---|
| IFC classification: | Door |
| UNSPSC name: | Glass doors |
| UNSPSC code: | 30171501 |
| Uniclass 1.4 Code: | JL20 |
| Uniclass 1.4 Description: | Doors |
| Uniclass 2.0 Code: | PR-59-23-77 |
| Uniclass 2.0 Description: | Sliding Door And Partition Sets |
| Uniclass 2015 Code: | Ss_25_32_35_80 |
| Uniclass 2015 Description: | Sliding gate systems |
| NBS Reference Code: | 25-32-35-80 |
| NBS Reference Description: | Sliding Gate Systems |
| CSI MasterFormat 2014 Code: | 08 32 00 |
| CSI MasterFormat 2014 Title: | Sliding Glass Doors |
| OmniClass Number: | 23-11 25 15 15 |
| OmniClass Title: | Sliding Gates |
| CSI UniFormat II Code: | B2030 |
| CSI UniFormat II Title: | Exterior Doors |
These are links to AEC Daily connected to the BPM
| Name | Value |
|---|---|
| Education | https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp |
| Name | Value |
|---|---|
| Cladding Material | Aluminium |
| Material | Glass |
| Method of Operation | outwardly ; inwardly |
| Opening Width | 1000 mm — 2500 mm |
All BIM objects are real products from real manufacturers confirmed and approved