We are using cookies to provide our services

By using our services you agree to our use of cookies

Horizontal Sliding Wall System HSW EASY Safe

Unique ref.: HSW-EASYSAFE_001-1
Brand: dormakaba
Product family: Dividing
Product group: Movable Glass Partitions
Date of publishing: 2015-01-19
Edition number: 1
Type: Object (single object)
Download (1)
  • Horizontal Sliding Wall HSW EASY Safe, Standard Stacking
  • Laminated safety glass with Clamp & Glue fixing technology
  • Glass thicknesses from 10 to 19 mm
  • Support profile for single-action and double-action pivoting-sliding panels with integrated slide channel
  • Top rail can be optionally provided with an adhesive channel for the secure fixing of laminated safety glass
  • Roller carrier mounting can be variably adjusted both at the support profile and at the door/glazing rail profile
  • Combined with: Door Closers TS 92, ITS 96, ITS 96 2-4, BTS 80, BTS 84 Push handles, Office locks, center/corner locks, HSW-GP
  • Double top and bottom brush seal profiles available
  • Easy installation thanks to three-in-one multilock assembly
  • Status indicator showing whether the panel is in the pivoting or sliding mode for enhanced safety
  • The product will be available mid 2015.
dormakaba - www.dormakaba.com


Material main: Glass
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Folding
IFC classification: Wall
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-80
Uniclass 2.0 Description: Sliding Stacking Panel Partition Systems
NBS Reference Code: 25-30-20-80
NBS Reference Description: Sliding Stacking Panel Partition Systems
CSI MasterFormat 2014 Code: 10 22 39
CSI MasterFormat 2014 Title: Folding Panel Partitions

ARCOM The Specification experts

Arcom Product Master Spec properties

Arcom Product Master Spec properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product MasterSpec http://www.productmasterspec.com/documents/64636/102239 fl.Folding Panel Partitions.KWIK-WALL.clean.doc

All BIM objects are real products from real manufacturers confirmed and approved