;

Door Closer ITS 96

Unique ref.: ITS96_001-1
Brand: dormakaba Group
Product family: Opening & Closing
Product group: Door Closer
Width (mm): 277
Height (mm): 42
Depth (mm): 32
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
Download (4)
  • Concealed slide channel door closer with cam-action technology
  • The DORMA ITS 96 door closer is designed for concealed installation in the door leaf and frame. Suitable for almost every type of door, it offers a wide variety of functions and flexibility combined with a high level of quality. Successfully third party tested to BS EN1154. CERTFIRE Approved CF 140
  • Universally suitable for single or double doors
  • Concealed installation for Door leaf thickness ≥ 40 mm
  • Adjustable Closing Force and Optional hold-open
  • Unblemished appearance of prestige doors thanks to concealed installation
  • Same slide channels and accessories for the ITS 96 EN 2-4 and EN 3-6 models
  • Benefits: Optimum protection against vandalism thanks to concealed installation. Enhanced user convenience with low opening forces, fully controlled reliable closing and adjustable latch action
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 1.3

BIMobject Category: Doors - Hardware
IFC classification: Door
UNSPSC name: Door closers
UNSPSC code: 30171514
Uniclass 1.4 Code: L41812
Uniclass 1.4 Description: Door closers
Uniclass 2.0 Code: SS-25-38-20-20
Uniclass 2.0 Description: Door Hardware Systems
NBS Reference Code: 25-38-20-20
NBS Reference Description: Door Hardware Systems
COBIe Type Category: Door
OmniClass Number: 23-17 19 11 19 11
OmniClass Title: Door Closers

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved