We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Tripod Barrier Kerberos TPB-E02

Unique ref.: kerberos_TPB-E02
Brand: dormakaba Group
Product family: Entrance
Product group: Special Doors
Width (mm): 770
Height (mm): 1030
Depth (mm): 1170
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
  • Housing made of stainless steel satin finish AISI 304.
  • non-tiltable crossbars made of stainless steel satinfinish AISI 304.
  • variant A: passage side inwards right.
  • Function Type 0 manual motion; mechanically free in one direction / opposite direction
  • blocked. Locked direction of use: exit accessible, entry locked
  • Electric Control system integrated in the unit.
  • Power supply 100–240 VAC 50/60 Hz
  • Doweled on finished floor level FFL, floor levelness according to DIN 18202 max. ± 2
  • mm.
  • Suitable for outdoor installation!
  • Prot. class Housing IP33, components conducting supply voltage IP43.


Material main: Metal
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved