| Unique ref.: | ktc_2 |
|---|---|
| Brand: | dormakaba Group |
| Product family: | Entrance |
| Product group: | Revolving Doors |
| Date of publishing: | 2018-02-28 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | https://www.dormakaba.com/gb-en/solutions/products/entrance-systems/revolv... |
|---|---|
| Installation instructions: | |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | |
| Instruction video: | |
| EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/dorma/product/ktc_2
| Material main: | Other |
|---|---|
| Material secondary: | Glass |
| Designed in: | |
| Manufactured in: |
| BIMobject Category: | Doors - Revolving |
|---|---|
| IFC classification: | Door |
| UNSPSC name: | Revolving doors |
| UNSPSC code: | 30171509 |
| Uniclass 1.4 Code: | L411 |
| Uniclass 1.4 Description: | Doors |
| Uniclass 2.0 Code: | PR-59-23-04 |
| Uniclass 2.0 Description: | Automatic Revolving Doorsets |
| Uniclass 2015 Code: | Pr_30_59_24_04 |
| Uniclass 2015 Description: | Automatic revolving doorsets |
| NBS Reference Code: | 25-30-20-70 |
| NBS Reference Description: | Revolving Doorset Systems |
| CSI MasterFormat 2014 Code: | 08 42 33 |
| CSI MasterFormat 2014 Title: | Revolving Door Entrances |
| OmniClass Number: | 23-13 33 21 11 13 |
| OmniClass Title: | Revolving Door Aluminum-Framed Entrances |
| CSI UniFormat II Code: | B2030 |
| CSI UniFormat II Title: | Exterior Doors |
These are links to AEC Daily connected to the BPM
| Name | Value |
|---|---|
| Education | https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp |
| Name | Value |
|---|---|
| Color | black ; white ; grey ; red ; blue ; yellow ; green ; brown ; orange |
| Diameter | 3600 ; 4200 ; 4800 ; 5400 |
| Material | Aluminium ; Glass |
| Rough Height | 2100 mm — 3000 mm |
All BIM objects are real products from real manufacturers confirmed and approved