;

Revolving Door KTV Atrium

Unique ref.: KTV_003-1
Brand: dormakaba Group
Product family: Entrance
Product group: Revolving Doors
Width (mm): 2800
Height (mm): 2500
Depth (mm): 2800
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
Download (1)
  • Revolving doors of all-glass design
  • DORMA three-wing and four-wing revolving doors break down the barriers to creativity in entrance design. Buildings are both aesthetically and functionally enhanced in the best possible way, thanks to the beautiful all-glass appearance of the DORMA KTV ATRIUM.
  • Operation Modes Manual, Positional and Servomatic operation
  • Diameter 2000 mm, 2200 mm, 2400 mm, 2600 mm or 2800 mm
  • Passage Height 2100 mm to 2500 mm
  • Floor mounted or ceiling mounted drive units for powered doors
  • Glazed canopy
  • Optional Night shields, Push bars, Wing locks
  • Certification BS EN 16005
  • Benefits: Extensive design flexibility in terms of planning and technical requirements, Visually, technically and economically the ideal solution, Flexible design options to meet project specific requirments, Greatly improved building environmental control
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L41112
Uniclass 1.4 Description: Revolving
Uniclass 2.0 Code: SS-25-30-20-70
Uniclass 2.0 Description: Revolving Doorset Systems
NBS Reference Code: 25-30-20-70
NBS Reference Description: Revolving Doorset Systems
COBIe Type Category: Door
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/documents/69143/084233_FL_REVOLVING DOOR ENTRANCES.DORMA America.BoD.doc

All BIM objects are real products from real manufacturers confirmed and approved