;

Revolving Door KTV

Unique ref.: KTV_004-1
Brand: dormakaba Group
Product family: Entrance
Product group: Revolving Doors
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
Download (3)
  • Revolving doors with 3 or 4 leafs
  • The KTV revolving door range is designed for installation in entrance areas where interior environmental control coupled with elegant aesthetics are desired. Available as Manual, Automatic, Positional or Servomatic, the KTV range offers flexibility in design and function.
  • Operation Modes Manual, Automatic, Positional and Servomatic operation
  • Diamater any from 2000 mm to 3400 mm. Standard fixed diameters of 3600 mm and 3800 mm are also available.
  • Floor mounted or ceiling mounted drive units for powered doors
  • Glazed or solid canopy
  • Robust framing or fine frame option
  • Optional: Night shields for additional protection
  • Integrated with DORMA CODIC MasterCard or MATRIX Professional Access Control solutions
  • Certification BS EN 16005
  • Benefits are flexible design options to meet project specific requirments, DORMA KTV revolving doors effectively reduce noise, dust and dirt as well as greatly contributing to a reduction in building climate control when compared with conventional automatic doors.
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L41112
Uniclass 1.4 Description: Revolving
Uniclass 2.0 Code: SS-25-30-20-70
Uniclass 2.0 Description: Revolving Doorset Systems
NBS Reference Code: 25-30-20-70
NBS Reference Description: Revolving Doorset Systems
COBIe Type Category: Door
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

All BIM objects are real products from real manufacturers confirmed and approved