We are using cookies to provide our services

By using our services you agree to our use of cookies

Manual Sliding Door System MUTO

Unique ref.: MUTO_001-1
Brand: dormakaba
Product family: Interior Glass
Product group: Sliding Door Systems
Date of publishing: 2015-01-19
Edition number: 1
Type: Object (single object)
Download (1)
  • Type: Manual sliding door system with self-closing function without external power supply. The door is opened and then closes under its own spring power – thanks to a bungee cord pulley system designed for glass doors up to 120 kg (single panel door)
  • Opening: 1-Leaf, 2-Leaf, Telescopic
  • Panel: Glass and timber with both light and heavy doors (50 kg–200 kg). Laminated safety glass (LSG)
  • Damping: DORMOTION cushioning mechanism – panel is decelerated in both its opening and closing directions and then drawn automatically to the end position. No glass preparation
  • Installation: Wall, ceiling, lintel, glass overpanel installation and suspended ceilings
  • Side lights: Optional
  • Standards: EN 1527 with 200.000 cycles
  • The product will be available mid/end 2015 (depends on variant).
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Stainless steel
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems

All BIM objects are real products from real manufacturers confirmed and approved