;

Door Closer TS 93

Unique ref.: TS93_001-1
Brand: dormakaba Group
Product family: Opening & Closing
Product group: Door Closer
Width (mm): 285
Height (mm): 71
Depth (mm): 62
Date of publishing: 2014-07-18
Edition number: 1
Type: Object (single object)
Download (4)
  • Cam Action Door Closer System
  • The TS 93 cam action door closer system provides a high-quality architectural solution for all project application requirements, featuring the DORMA heart-shaped cam to ensure exceptional ease of opening.
  • Dimension (EN 2-5/EN 5-7) Length 275/285 mm, Depth 53/62 mm, Height 60/71 mm
  • Max. Door Leaf Width Standard Doors (EN 2-5/EN 5-7) 1250/1600 mm
  • Max. Door Leaf Width External doors, outward opening (EN 2-5/EN 5-7) 1250/1600 mm
  • Max. Door Leaf Width Fire and smoke check doors (EN 2-5/EN 5-7) 1250/1600 mm
  • With adjustable power size, "thinking" backcheck and delayed action
  • Suitable for all fixing positions
  • For single- and double-leaf doors
  • Modular system. The TS 93 series comprises a modular system which enables just a few door closer models to be combined with a number of different slide channels to meet virtually every conceivable functional requirement.
  • Benefits: Clear product allocation ensures use of the right models for the right applications. Identical door closer model for single and double doors. Simple, fast installation
dormakaba - www.dormakaba.com


Material main: Metal
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Hardware
IFC classification: Door
UNSPSC name: Door closers
UNSPSC code: 30171514
Uniclass 1.4 Code: L41812
Uniclass 1.4 Description: Door closers
Uniclass 2.0 Code: SS-25-38-20-20
Uniclass 2.0 Description: Door Hardware Systems
NBS Reference Code: 25-38-20-20
NBS Reference Description: Door Hardware Systems
COBIe Type Category: Door
OmniClass Number: 23-17 19 11 19 11
OmniClass Title: Door Closers

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved