The AL 401 is the ultimate heavy duty deluxe automatic door operator, engineered to accommodate the extremes of automatic door control. Its unique rubber mounted stainless steel tracking system and heavy duty cowl provide the ultimate in product longevity, load capacity (400kg Max.) and installation alternatives. The AL 401 automatic operator is fully compliant to the N.C.C (BCA) and is tested to Australian Standard AS5007, 1 million cycle endurance testing clause 4.4.1.1. and main power fail test clause 4.4.2 by a NATA accredited facility.
Region availability
| Asia | Oceania | Africa |
|---|---|---|
Bahrain | Australia | Egypt |
China | Fiji | Senegal |
India | New Zealand | South Africa |
Indonesia | Papua New Guinea | Tunisia |
Jordan | Vanuatu | |
Kuwait | ||
Malaysia | ||
Oman | ||
Qatar | ||
Saudi Arabia | ||
Singapore | ||
Türkiye | ||
United Arab Emirates | ||
Vietnam |