Publish your products
AL 501 Automatic Sliding Door Operator
dormakaba

AL 501 Automatic Sliding Door Operator

The AL 501 is the ultimate heavy duty deluxe automatic door operator, engineered to accommodate the extremes of automatic door control. Its solid aluminium J-track system ensures product longevity, load capacity (500kg Max.) and installation alternatives.

  • Total door weight to 500 kg
  • Made In Australia
  • Heavy Duty & Robust
  • High Security Locking
  • Heavy duty solid J track
Specification
  • The automatic single / bi-parting door operator is to be a 240v fully electric dormakaba AL 501 Series, fully housed in extruded aluminium (265mmH x 152mmW) including a solid aluminium track system. The operator must be capable of operating a total door weight up to 500 kg and include a monitored battery back up system with audible alarm that is able to operate the door up to 100 cycles during a power failure. The operator is to comply with the Australian Standard AS5007 and the Building Code of Australia.
Technical specification
  • Unique ref.AL501_BiParting_Wall-Hosted
  • Product familyDoors
  • Product groupSliding Doors
  • TypeObject (single object)
  • Date of publishing2020-02-25
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryDoors - Sliding

Region availability

Asia Oceania Africa
Bahrain
Australia
Egypt
China
Fiji
Senegal
India
New Zealand
South Africa
Indonesia
Papua New Guinea
Tunisia
Jordan
Vanuatu
Kuwait
Malaysia
Oman
Qatar
Saudi Arabia
Singapore
Türkiye
United Arab Emirates
Vietnam