Publish your products
dormakaba Sliding Door Operator CS80 MAGNEO - Entrance Systems
dormakaba Sliding Door Operator CS80 MAGNEO - Entrance Systems
dormakaba Sliding Door Operator CS80 MAGNEO - Entrance Systems
dormakaba Sliding Door Operator CS80 MAGNEO - Entrance Systems
dormakaba Sliding Door Operator CS80 MAGNEO - Entrance Systems
dormakaba Sliding Door Operator CS80 MAGNEO - Entrance Systems
    dormakaba

    dormakaba Sliding Door Operator CS80 MAGNEO - Entrance Systems

    • An unrivalled automatic sliding door operator
    • Outstanding user convenience and unique operational behaviour characterize the automatic sliding door operator CS 80 MAGNEO. The door is driven by the magnetic and thus contactless shear wave of a linear DC motor. The CS 80 MAGNEO thus offers the twin benefits of almost silent operation and the ultimate in reliabilty.
    • Available in 3 standard sizes and opening with from 665mm to 1125mm
    • Dimension 62 / 75mm Height, 60 mm Width
    • Max. Panelweight 80 Kg
    • Tested DIN EN 1527
    • Adjustable hold-open times and speed
    • Ideal for private living areas and offices
    • Type-tested in compliance with DIN 18650, ANSI und BSI
    • Benefits: Modular system, Simple installation, easy operation, Long operating life due to innovative technology, Easy mounting and comissioning due to Plug&Play technology, The system allows virtually any door to be configured as an automatic sliding door
    dormakaba - www.dormakaba.com
    Technical specification
    • Unique ref.CS80-MAGNEO
    • Product familyOpening & Closing
    • Product groupSliding Door Operators
    • TypeObject (single object)
    • Date of publishing2020-02-25
    • Edition number1
    • Height (mm)75
    • Width (mm)4690
    • Depth (mm)63
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)10.2
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoor openers
    • UNSPSC code30171512
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City