Publish your products
Automatic Sliding Door EL301 Breakout
dormakaba

Automatic Sliding Door EL301 Breakout

EL301 with break out function. Sliding door operator with emergency breakout capability (maximum required egress width)
Specification
  • The automatic single / bi-parting, door operator is to be a 240v fully electric dormakaba EL 301 Framed Breakout Series, fully housed in extruded aluminium (265 mm H x 152 mm W). The operator must be capable of operating a total door weight up to 240kg and in emergency be able to opened fully including the sidelights by applying an outward pressure. It is to include a monitored battery back up system with audible alarm that is able to operate the door up to 300 cycles during a power failure. The operator is to comply with the Australian Standard AS5007 and the Building Code of Australia.
Technical specification
  • Unique ref.EL301_Breakout_Aluminium-Framed_Wall-Hosted
  • Product familyDoors
  • Product groupSliding Doors
  • TypeObject (single object)
  • Date of publishing2020-02-25
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryDoors - Sliding

Region availability

Asia Oceania Africa
Bahrain
Australia
Egypt
China
Fiji
Senegal
India
New Zealand
South Africa
Indonesia
Papua New Guinea
Tunisia
Jordan
Vanuatu
Kuwait
Malaysia
Oman
Qatar
Saudi Arabia
Singapore
Türkiye
United Arab Emirates
Vietnam