Publish your products
dormakaba Door Closer TS 93 - Door Hardware
dormakaba Door Closer TS 93 - Door Hardware
dormakaba Door Closer TS 93 - Door Hardware
dormakaba Door Closer TS 93 - Door Hardware
dormakaba Door Closer TS 93 - Door Hardware
    dormakaba

    dormakaba Door Closer TS 93 - Door Hardware

    3.8 out of 5 stars3.8(12 reviews)
    • Cam Action Door Closer System
    • The TS 93 cam action door closer system provides a high-quality architectural solution for all project application requirements, featuring the DORMA heart-shaped cam to ensure exceptional ease of opening.
    • Dimension (EN 2-5/EN 5-7) Length 275/285 mm, Depth 53/62 mm, Height 60/71 mm
    • Max. Door Leaf Width Standard Doors (EN 2-5/EN 5-7) 1250/1600 mm
    • Max. Door Leaf Width External doors, outward opening (EN 2-5/EN 5-7) 1250/1600 mm
    • Max. Door Leaf Width Fire and smoke check doors (EN 2-5/EN 5-7) 1250/1600 mm
    • With adjustable power size, "thinking" backcheck and delayed action
    • Suitable for all fixing positions
    • For single- and double-leaf doors
    • Modular system. The TS 93 series comprises a modular system which enables just a few door closer models to be combined with a number of different slide channels to meet virtually every conceivable functional requirement.
    • Benefits: Clear product allocation ensures use of the right models for the right applications. Identical door closer model for single and double doors. Simple, fast installation
    dormakaba - www.dormakaba.com
    Technical specification
    • Unique ref.TS93
    • Product familyOpening & Closing
    • Product groupDoor Closer
    • TypeObject (single object)
    • Date of publishing2020-02-25
    • Edition number1
    • Height (mm)71
    • Width (mm)285
    • Depth (mm)62
    Related
    • Material mainMetal
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.2
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • UNSPSC nameDoor closers
    • UNSPSC code30171514
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe