Publish your products
Door closer TS 99 FL
Door closer TS 99 FL
    dormakaba

    Door closer TS 99 FL

    The TS 99 FL in the Contur design is a hold-open device with a free-swing function from a door opening angle of > 0°, which, combined with a smoke detector system (e.g. RMZ), can be used as a hold-open system for fire doors. An integrated solution, i.e. hold-open device with free-swing function from a door opening angle of > 0°, plus built-in smoke detector system, is also available in the form of the TS 99 FLR or TS 99 FLR-K. In both systems, the door can be operated without resistance thanks to their free-swing feature. In the event of an alarm or power failure, however, the door is reliably closed by the re-instated action of the door closer. 

    Certified to ISO 9001.

    For the trade

    • Ideal complement to the product range
    • Clear range structure for easy stock management

    For the installer/fabricator

    • Easy and quick to fit
    • Flexible application suitability thanks to standard leaf or overhead transom installation

    For the architect/specifier

    • Meets legal requirements for barrier-free building
    • Universally suitable for single or double doors
    • Uniform appearance matching all products of the dormakaba Contur design

    For the user

    • Free-swing function from a door opening angle of > 0°
    • Resistance-free opening of doors in passive/preventive fire protection applications
    • Maximum degree of user safety
    Specification
    • Slide channel door closer compliant with EN 1154, with CE mark, in the Contur design, for door widths up to 1250 mm, with electrohydraulic hold-open, compliant with EN 1155, with free-swing action from a door opening angle of > 0°.Closing speed and latching action adjustable. Non-handed. Operating voltage 24 V DC.

      Approved by the German Institute for Building Technology, Berlin, for use in a hold-open system. Acceptance inspection mandatory in Germany. In transom-mounted arrangement, a certificate of compliance in conjunction with the relevant fire and smoke check door is mandatory

    Technical specification
    • Unique ref.TS99_FL
    • Product familyDoor Closer
    • Product groupSlide Channel
    • TypeObject (single object)
    • Date of publishing2025-03-21
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Hardware

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City