Horizontal Sliding Wall System - HSW GPHorizontal Sliding Wall System - HSW GPHorizontal Sliding Wall System - HSW GP
View previous images
View next images
dormakaba
Archived

Horizontal Sliding Wall System - HSW GP

The HSW-GP is characterised by the use of MANET single-point fixings in combination with a standard track rail. The system’s high-quality stainless steel components and flush-mounted single-point fixings perfectly match the demands of modern architecture.

Technical specification
  • Unique ref.HSW-GP_Stacking-Single-Side
  • Collection setDividing
  • CollectionMovable Glass Partitions
  • TypeObject (single object)
  • Date of publishing2020-02-12
  • Edition number1
  • Height (mm)3000
  • Width (mm)1200
Related
  • Material mainMetal
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationWall
  • UNSPSC nameDoors
  • UNSPSC code301715