Horizontal Sliding Wall System - HSW R Stacking double-sideHorizontal Sliding Wall System - HSW R Stacking double-side
View previous images
View next images
dormakaba
Archived

Horizontal Sliding Wall System - HSW R Stacking double-side

Horizontal sliding wall with rugged frames for maximum protection. The HSW-R glass sliding wall is especially suitable for applications that may be exposed to higher wind loads - such as shop windows or exterior shop entrances. The frames are made of aluminium alloy and surround the glass from all sides. Lateral rubber lips and brush seals at the top and the bottom provide additional protection during bad weather.

Technical specification
  • Unique ref.HSW-R_Stacking-double-side
  • Collection setDividing
  • CollectionMovable Glass Partitions
  • TypeObject (single object)
  • Date of publishing2020-02-12
  • Edition number1
  • Height (mm)3000
  • Width (mm)1100
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationWall
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeL411
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodeSS-25-30-20-80
  • Uniclass 2.0 DescriptionSliding Stacking Panel Partition Systems
  • NBS Reference Code25-30-20-80
  • NBS Reference DescriptionSliding Stacking Panel Partition Systems
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWall_MOVABLE