Publish your products
Manual Sliding Door System MUTO
Manual Sliding Door System MUTO
Manual Sliding Door System MUTO
Manual Sliding Door System MUTO
Manual Sliding Door System MUTO
    dormakaba
    Archived

    Manual Sliding Door System MUTO

    • Type: Manual sliding door system with self-closing function without external power supply. The door is opened and then closes under its own spring power – thanks to a bungee cord pulley system designed for glass doors up to 120 kg (single panel door)
    • Opening: 1-Leaf, 2-Leaf, Telescopic
    • Panel: Glass and timber with both light and heavy doors (50 kg–200 kg). Laminated safety glass (LSG)
    • Damping: DORMOTION cushioning mechanism – panel is decelerated in both its opening and closing directions and then drawn automatically to the end position. No glass preparation
    • Installation: Wall, ceiling, lintel, glass overpanel installation and suspended ceilings
    • Side lights: Optional
    • Standards: EN 1527 with 200.000 cycles
    Technical specification
    • Unique ref.MUTO_sliding-door
    • Product familyInterior Glass
    • Product groupSliding Door Systems
    • TypeObject (single object)
    • Date of publishing2020-02-12
    • Edition number1
    • Height (mm)3000
    • Width (mm)1500
    Related
    • Material mainMetal
    • Material secondaryStainless steel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit