Revolving Door, Crane 1000 Series ShowcaseRevolving Door, Crane 1000 Series ShowcaseRevolving Door, Crane 1000 Series ShowcaseRevolving Door, Crane 1000 Series ShowcaseRevolving Door, Crane 1000 Series ShowcaseRevolving Door, Crane 1000 Series ShowcaseRevolving Door, Crane 1000 Series Showcase
View previous images
View next images
dormakaba

Revolving Door, Crane 1000 Series Showcase

The Crane 1000 Series Revolving Door is the solution when your budget-conscious project calls for the look, function, traffic flow advantage, and energy savings of a revolving door. Fabricated with rigid aluminum construction, the versatile 1000 Series offers choices that allow you to match the doors to your entrance requirements. The Crane 1000 series is an excellent choice for an economical entrance for a project that requires the shortest lead time.

Object filename indicates wall attachment configuration type: A B C D F (see diagram) and Revit wall types: Solid Wall [no tag] or Curtain Wall, CW.

Specification
  • Crane produces 1000 Series revolving doors from .125 thickness aluminum extrusions and sheet material. Each piece is carefully cut and fitted and connections are tightly bolted together.

    All Crane manual revolving doors use the same 100:1 gear ratio manual speed control. The Crane manual speed control is a steel cast, precision machined, sealed unit mounted in the canopy.

    All our revolving doors are furnished with Crane factory-made door seals, which are essential for the barrier blocking inside from outside environments. Crane doors are tested to meet the ASTM E283 standard, as well as to the even more stringent ASTM E783. 

    Available Options:

    S1 Security Access Control (See the 1000-S Series Security Revolving Door)Welded Floor Grilles
    Self-Positioning Closer “Return to QuarterPoint”
    Custom Push Bars
    Ceiling Lights

Technical specification
  • Unique ref.revolving_door_crane_1000_series
  • Collection setEntrance
  • CollectionRevolving Doors
  • TypeShowcase (model)
  • Date of publishing2021-08-06
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Revolving
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States