Publish your products
13445979FF0010 WATER SHEET Cascade spout for wall mounting 150 mm
13445979FF0010 WATER SHEET Cascade spout for wall mounting 150 mm
13445979FF0010 WATER SHEET Cascade spout for wall mounting 150 mm
13445979FF0010 WATER SHEET Cascade spout for wall mounting 150 mm
13445979FF0010 WATER SHEET Cascade spout for wall mounting 150 mm
13445979FF0010 WATER SHEET Cascade spout for wall mounting 150 mm
    Dornbracht

    13445979FF0010 WATER SHEET Cascade spout for wall mounting 150 mm

    WATER SHEET Cascade spout for wall mounting 5-7/8"

    Specification
    • WATER SHEET Cascade spout for wall mounting 5-7/8"

      • 5-7/8" Projection
      • Cascade
      • Cover plate 9-1/2" x 2-3/8"
      • 1/2" connection
      • Plug-in connection mounting
      • Water flow rate limited to max. 2.5 gpm

      Available in chrome, platinum matte, platinum, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte

    Technical specification
    • Unique ref.13445979FF0010
    • Product familyGeneric
    • Product groupShowers - Spa Showers
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.16
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011421
    • ETIM NameOutlet for sanitary taps

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit