Publish your products
20713782FF0010 MEM Three-hole basin mixer with pop-up waste 165 mm
20713782FF0010 MEM Three-hole basin mixer with pop-up waste 165 mm
20713782FF0010 MEM Three-hole basin mixer with pop-up waste 165 mm
20713782FF0010 MEM Three-hole basin mixer with pop-up waste 165 mm
20713782FF0010 MEM Three-hole basin mixer with pop-up waste 165 mm
    Dornbracht

    20713782FF0010 MEM Three-hole basin mixer with pop-up waste 165 mm

    MEM Three-hole basin mixer with pop-up waste 6-1/2"

    Specification
    • MEM Three-hole basin mixer with pop-up waste 6-1/2"

      • 6-1/2" Projection
      • US drain with overflow
      • Rigid spout
      • Rectangular aerated stream
      • Total height 10-7/8"
      • Height to aerator/spout outlet 6-3/4"
      • Spout hole diameter 1-3/8"
      • Valve hole diameter 1-1/4"
      • Flange 2-3/8" x 2-3/8"
      • Water flow rate limited to max. 1.2 gpm
      • lead-free

      Codes & Standards

      • NSF/ANSI 372
      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1
      • NSF/ANSI/CAN 61
      • ADA

      (ADA)
      Suitable only for basins with overflow.

      Available in chrome, platinum matte, platinum, Brushed Durabrass, Dark Platinum matte

    Technical specification
    • Unique ref.20713782FF0010
    • Product familyMEM
    • Product groupMEM
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.63
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit