Publish your products
25023360FF0010 Madison Bath mixer for wall mounting with hand shower set 160 mm
25023360FF0010 Madison Bath mixer for wall mounting with hand shower set 160 mm
25023360FF0010 Madison Bath mixer for wall mounting with hand shower set 160 mm
25023360FF0010 Madison Bath mixer for wall mounting with hand shower set 160 mm
25023360FF0010 Madison Bath mixer for wall mounting with hand shower set 160 mm
    Dornbracht

    25023360FF0010 Madison Bath mixer for wall mounting with hand shower set 160 mm

    Madison Bath mixer for wall mounting with hand shower set 6-1/4"

    Specification
    • Madison Bath mixer for wall mounting with hand shower set 6-1/4"

      • 6-1/4" Projection
      • Hand shower: Standard spray
      • Spout: Rectangular aerator
      • Hand shower bracket
      • Tub / shower diverter
      • Flange diameter 2-3/4"
      • 1/2" connection
      • Center to center 6"
      • Metal shower hose 49-1/4" with anti-twist device
      • Spout flow rate max. 6.9 gpm
      • Hand shower water flow rate limited to max. 2 gpm

      Codes & Standards

      • California Energy Commission (CEC)

      NOTE: Local building codes may require the use of an anti-scald device. Please refer to remote pressure balance valve (35 910 970 90)

      Internal backflow preventer.

      Available in chrome, platinum matte, platinum, Durabrass, Brushed Durabrass, Dark Platinum

    Technical specification
    • Unique ref.25023360FF0010
    • Product familyMadison
    • Product groupMADISON
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.72
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit