Publish your products
27809980FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809980FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809980FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809980FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809980FF0010 Dornbracht Hand shower set with individual rosettes with volume control
    Dornbracht

    27809980FF0010 Dornbracht Hand shower set with individual rosettes with volume control

    Dornbracht Hand shower set with individual rosettes with volume control
    Specification
    • Dornbracht Hand shower set with individual rosettes with volume control

      • with volume control
      • Standard spray mode
      • Descaling system
      • 3/8" Shower outlet
      • Flange for wall elbow 2-3/8" x 2-3/8"
      • Wall bracket with flange 2-3/8" x 2-3/8"
      • Metal shower hose 49-1/4" with anti-twist device
      • 1/2" wall elbow
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Internal backflow preventer.

      Available in chrom, platinum matte, platinum, Brushed Durabrass, chrome matte, Dark Platinum matte

      Accessory is needed 35080970-900010 Rough-in adapter 

    Technical specification
    • Unique ref.27809980FF0010
    • Product familyGeneric
    • Product groupShowers - Slide bars & Shower Sets
    • TypeObject (single object)
    • Date of publishing2021-10-19
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.25
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit