Publish your products
36426977FF0010 Madison Concealed thermostat with two function volume control
36426977FF0010 Madison Concealed thermostat with two function volume control
36426977FF0010 Madison Concealed thermostat with two function volume control
36426977FF0010 Madison Concealed thermostat with two function volume control
36426977FF0010 Madison Concealed thermostat with two function volume control
36426977FF0010 Madison Concealed thermostat with two function volume control
    Dornbracht

    36426977FF0010 Madison Concealed thermostat with two function volume control

    Madison Concealed thermostat with two function volume control
    Specification
    • Madison Concealed thermostat with two function volume control

      • rotary diverter with volume control and shut-off function
      • cover plate Ø 175 mm
      • temperature control handle with safety limit stop at 38°C
      • hot water temperature limiter, can be preset

      Fits Madison

      Available in chrome, platinum matt, platinum, Durabrass, brushed Durabrass, Dark Platinum matt

      Accessory is needed 3542597090 Concealed thermostat -

    Technical specification
    • Unique ref.36426977FF0010
    • Product familyMadison
    • Product groupMADISON
    • TypeObject (single object)
    • Date of publishing2021-10-19
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.72
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011327
    • ETIM NameBuilt-in mixing tap
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit