Publish your products
36707782FF0010 MEM Wall-mounted basin mixer without pop-up waste 170 mm
36707782FF0010 MEM Wall-mounted basin mixer without pop-up waste 170 mm
36707782FF0010 MEM Wall-mounted basin mixer without pop-up waste 170 mm
36707782FF0010 MEM Wall-mounted basin mixer without pop-up waste 170 mm
36707782FF0010 MEM Wall-mounted basin mixer without pop-up waste 170 mm
    Dornbracht

    36707782FF0010 MEM Wall-mounted basin mixer without pop-up waste 170 mm

    MEM Wall-mounted basin mixer without pop-up waste 6-3/4"

    Specification
    • MEM Wall-mounted basin mixer without pop-up waste 6-3/4"

      • 6-3/4" Projection
      • Rigid spout
      • Rectangular aerated stream
      • Valve hole diameter 1-5/8"
      • Spout hole diameter 1-5/8"
      • Individual flanges 2-3/8" x 2-3/8"
      • Water flow rate limited to max. 1.2 gpm
      • lead-free

      Codes & Standards

      • NSF/ANSI 372
      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1
      • NSF/ANSI/CAN 61
      • ADA

      (ADA)

      Available in chrome, platinum matte, platinum, Brushed Durabrass, Dark Platinum matte

      Accessory is needed 35707970-900010 Rough for wall-mounted faucet spout in center -

    Technical specification
    • Unique ref.36707782FF0010
    • Product familyMEM
    • Product groupMEM
    • TypeObject (single object)
    • Date of publishing2021-10-19
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.69
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011327
    • ETIM NameBuilt-in mixing tap
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States