Publish your products
36712361FF0010 Madison Wall-mounted basin mixer without pop-up waste 190 mm
36712361FF0010 Madison Wall-mounted basin mixer without pop-up waste 190 mm
36712361FF0010 Madison Wall-mounted basin mixer without pop-up waste 190 mm
36712361FF0010 Madison Wall-mounted basin mixer without pop-up waste 190 mm
36712361FF0010 Madison Wall-mounted basin mixer without pop-up waste 190 mm
36712361FF0010 Madison Wall-mounted basin mixer without pop-up waste 190 mm
    Dornbracht

    36712361FF0010 Madison Wall-mounted basin mixer without pop-up waste 190 mm

    Madison Wall-mounted basin mixer without pop-up waste 7-1/2"

    Specification
    • Madison Wall-mounted basin mixer without pop-up waste 7-1/2"

      • 7-1/2" Projection
      • Rigid spout
      • Round aerated stream
      • Valve hole diameter 1-5/8"
      • Spout hole diameter 1-5/8"
      • Flanges Ø 2-1/8"
      • Water flow rate limited to max. 1.2 gpm
      • lead-free

      Codes & Standards

      • NSF/ANSI 372
      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1
      • NSF/ANSI/CAN 61
      • ADA

      Available in chrome, platinum matt, platinum, Durabrass, Brushed Durabrass, Dark Platinum matt

      Accessory is needed 35707970-900010 Rough for wall-mounted faucet spout in center -

      Technical specification
      • Unique ref.36712361FF0010
      • Product familyMadison
      • Product groupMADISON
      • TypeObject (single object)
      • Date of publishing2021-10-19
      • Edition number1
      Related
      • Material mainBrass
      • Designed inGermany
      • Manufactured inGermany
      • Weight Net (Kg)1.57
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • IFC classificationSanitary Terminal
      • ETIM CodeEC011327
      • ETIM NameBuilt-in mixing tap
      • CSI MasterFormat 2014 Code22 41 39
      • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Curaçao
      Dominica
      Greenland
      Grenada
      Guadeloupe
      Martinique
      Montserrat
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit