36717882 Tara. Wall-mounted basin mixer without pop-up waste 240 mm36717882 Tara. Wall-mounted basin mixer without pop-up waste 240 mm36717882 Tara. Wall-mounted basin mixer without pop-up waste 240 mm36717882 Tara. Wall-mounted basin mixer without pop-up waste 240 mm36717882 Tara. Wall-mounted basin mixer without pop-up waste 240 mm36717882 Tara. Wall-mounted basin mixer without pop-up waste 240 mm36717882 Tara. Wall-mounted basin mixer without pop-up waste 240 mm
View previous images
View next images
Dornbracht

36717882 Tara. Wall-mounted basin mixer without pop-up waste 240 mm

Tara. Wall-mounted basin mixer without pop-up waste 240 mm
Specification
  • Tara. Wall-mounted basin mixer without pop-up waste 240 mm

    • 240 mm projection
    • fixed spout
    • circular, air-enriched flow
    • hole diameter valve 40 mm
    • hole diameter spout 40 mm
    • rosette Ø 55 mm
    • max. flow 7 l/min
    • lead-free

    Accessory is needed 3570797090 Concealed wall-mounted mixer Centred spout -

    Available in chrome, platinum matt, platinum, matt white, brushed Durabrass

    Technical specification
    • Unique ref.36717882
    • Collection setTara.
    • CollectionLavatory faucets - Wall mounted
    • TypeObject (single object)
    • Date of publishing2021-10-19
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.09
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 1.4 CodeL725111
    • Uniclass 1.4 DescriptionMixer taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00

    Region availability

    Europe Africa Oceania Antarctica North America Asia South America
    Albania
    Benin
    Wallis and Futuna
    South Georgia and the South Sandwich Islands
    Costa Rica
    Vietnam
    Argentina
    Moldova
    Botswana
    American Samoa
    Heard Island and McDonald Islands
    Cuba
    Uzbekistan
    Bolivia
    Monaco
    Burkina Faso
    Australia
    French Southern and Antarctic Lands
    Dominica
    Turkmenistan
    Brazil
    Montenegro
    Burundi
    Cook Islands
    Bouvet Island
    Dominican Republic
    Thailand
    Chile
    Netherlands
    Cameroon
    Federated States of Micronesia
    Antarctica
    El Salvador
    Afghanistan
    Ecuador
    Norway
    Cape Verde
    Fiji
    Grenada
    Bahrain
    Falkland Islands (Islas Malvinas)
    Poland
    Central African Republic
    French Polynesia
    Guadeloupe
    Iran
    French Guiana
    Portugal
    Chad
    Guam
    Guatemala
    Iraq
    Guyana
    Romania
    Comoros
    Kiribati
    Haiti
    Israel
    Paraguay
    Russia
    Côte d'Ivoire
    Marshall Islands
    Honduras
    Kuwait
    Peru
    San Marino
    Democratic Republic of the Congo
    Nauru
    Jamaica
    China
    Suriname
    Serbia
    Djibouti
    New Caledonia
    Martinique
    Christmas Island
    Uruguay
    Slovakia
    Equatorial Guinea
    New Zealand
    Mexico
    Cocos (Keeling) Islands
    Venezuela
    Slovenia
    Eritrea
    Niue
    Montserrat
    Georgia
    Colombia
    Spain
    Ethiopia
    Norfolk Island
    Nicaragua
    Hong Kong
    Svalbard and Jan Mayen
    Gabon
    Northern Mariana Islands
    Panama
    India
    Sweden
    Ghana
    Palau
    Saint Kitts and Nevis
    Indonesia
    Switzerland
    Guinea
    Papua New Guinea
    Saint Lucia
    Japan
    Ukraine
    Guinea-Bissau
    Pitcairn Islands
    Saint Pierre and Miquelon
    Kazakhstan
    United Kingdom
    Kenya
    Samoa
    Saint Vincent and the Grenadines
    Kyrgyzstan
    Vatican City
    Lesotho
    Solomon Islands
    Saint-Barthélemy
    Laos
    Åland Islands
    Liberia
    Timor-Leste
    Sint Maarten
    Macau
    Malta
    Libya
    Tokelau
    The Bahamas
    Malaysia
    Macedonia (FYROM)
    Madagascar
    Tonga
    Trinidad and Tobago
    Maldives
    Luxembourg
    Malawi
    Tuvalu
    Turks and Caicos Islands
    Mongolia
    Lithuania
    Angola
    United States Minor Outlying Islands
    U.S. Virgin Islands
    Myanmar (Burma)
    Andorra
    Mali
    Vanuatu
    Belize
    Nepal
    Austria
    Algeria
    North Korea
    Belarus
    Mauritania
    Pakistan
    Belgium
    Mauritius
    Philippines
    Bosnia and Herzegovina
    Mayotte
    Singapore
    Bulgaria
    Morocco
    South Korea
    Croatia
    Mozambique
    Sri Lanka
    Cyprus
    Namibia
    Taiwan
    Czech Republic
    Niger
    Tajikistan
    Denmark
    Nigeria
    Cambodia
    Estonia
    Republic of the Congo
    Brunei
    Faroe Islands
    Reunion
    British Indian Ocean Territory
    Finland
    Rwanda
    Bhutan
    Germany
    Saint Helena
    Lebanon
    Gibraltar
    São Tomé and Príncipe
    Oman
    Greece
    Senegal
    Palestine
    Guernsey
    Seychelles
    Qatar
    Hungary
    Sierra Leone
    Saudi Arabia
    Iceland
    South Africa
    Syria
    Ireland
    South Sudan
    Turkey
    Isle of Man
    Sudan
    United Arab Emirates
    Italy
    Swaziland
    Yemen
    Jersey
    Tanzania
    Jordan
    Latvia
    The Gambia
    Armenia
    Liechtenstein
    Togo
    Azerbaijan
    France
    Tunisia
    Bangladesh
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Somalia
    Egypt