Publish your products
36861664FF0010 Meta META PURE Wall-mounted single-lever basin mixer without pop-up waste
36861664FF0010 Meta META PURE Wall-mounted single-lever basin mixer without pop-up waste
36861664FF0010 Meta META PURE Wall-mounted single-lever basin mixer without pop-up waste
36861664FF0010 Meta META PURE Wall-mounted single-lever basin mixer without pop-up waste
    Dornbracht

    36861664FF0010 Meta META PURE Wall-mounted single-lever basin mixer without pop-up waste

    36861664FF0010 Meta META PURE Wall-mounted single-lever basin mixer without pop-up waste

    Specification
      • 250 mm projection
      • fixed spout
      • circular, air-enriched flow
      • hole diameter spout 37 mm
      • hole diameter single-lever mixer 57 mm
      • rosette for spout Ø 55mm
      • rosette for mixer Ø 78mm
      • max. flow 4.5 l/min
      • lead-free

      Codes & standards

      • NSF/ANSI 372

      Available in chrome, platinum matt, matt black, chrome matt

      Accessory is needed : 35860970-900010 Concealed wall-mounted single-lever mixer


      Technical specification
      • Unique ref.36861664FF0010
      • Product familyMeta
      • Product groupMETA
      • TypeObject (single object)
      • Date of publishing2022-03-11
      • Edition number1
      Related
      • Material mainBrass
      • Designed inGermany
      • Manufactured inGermany
      • Weight Net (Kg)1.68
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • IFC classificationValve
      • ETIM CodeEC011327
      • ETIM NameBuilt-in mixing tap
      • CSI MasterFormat 2014 Code22 41 39
      • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Curaçao
      Dominica
      Greenland
      Grenada
      Guadeloupe
      Martinique
      Montserrat
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit