Publish your products
Binito door
DRE

Binito door

Single- or double leaf flush door, with decorative recessed millings, with or without glazing , painted with UV-cured acrylic varnish available in 4 colors. Rebated, non-rebated and reverse-rebate door leaves available. Selected models available from stock.

Specification
  • STANDARD OPTIONS
    - door leaf painted with acrylic UV varnish
    - door leaf frame made of MDF
    - core made of „honeycomb”
    - glass pane white bark 4 mm thick

    OPTIONS WITHOUT EXTRA CHARGE
    - glass pane „chinchila” or „window blind”
    - ventilation sleeves
    - three hinges - applies to rebated door leaf

    OPTIONS AVAILABLE WITH EXTRA CHARGE
    - Silent package 37dB (dropping seal + acoustic insert)* - BINITO 10 - 90 only
    - glass pane MAT DRE, DECORMAT BROWN, DECORMAT (glazed doors only)
    - white frost VSG 22.1 composite safety glass pane (glazed doors only)
    - door leaf "90" and "100"
    - tubular chipboard core
    - solid chipboard core
    - ventilation undercutting
    - recuperative undercutting (- 15mm)
    - non-rebated door leaf
    - door leaf with inverted rebate
    - cover strip for double non-rebated door leaf
    - plastic ventilation grille
    - aluminum ventilation grille
    - double leaf door
    - third Estetic 80 hinge for non-rebated doors (extra charge is added to the price of the door frame)

    * Silent package available for rebated and non-rebated single leaf door only

    AVAILABLE FROM STOCK
    - BINITO 20, rebated, white RAL 9003

    NOTE: To ensure highest quality of painted products, before painting process, both, door leaf and door frames are coated with special material which constitutes solid base.

    REBATED DOOR LEAF
    - straight edge (rebated)
    - 2 silver screw-in pivot hinges
    - single-point mortise simple key lock, bathroom lock, cylinder lock or economic lock

    NON-REBATED DOOR LEAF (EXTRA CHARGE)
    - edge without rebate
    - sockets for 2 recessed Estetic 80 hinges (hinges constitute a part of the door frame)
    - magnetic simple key lock, bathroom lock, cylinder insert lock or economic lock in steel, black or white color

    SLIDING DOOR LEAF
    - edge without rebate
    - socket for hook lock and/or for handles

    DOOR LEAF WITH INVERETED REBATE (extra charge)
    - active single leaf door
    - straight edge (reverse rebate)
    - sockets for two recessed Estetic 1821 hinges (hinges constitute a part of the door frame)
    - magnetic simple key lock, bathroom lock, cylinder lock or economic lock

Technical specification
  • Unique ref.binito
  • Product familyFlush Doors
  • Product groupPainted doors
  • TypeAssembly (multiple objects)
  • Date of publishing2024-11-04
  • Edition number1
Related
  • Material mainMDF
  • Material secondaryWood
Classification
  • BIMobject CategoryDoors - Interior
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Czech Republic
Germany
Ireland
Lithuania
Poland
Slovakia
United Kingdom