Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
driade/products/03676e48-47a9-458e-8100-c29e756bebc7
Home
Categories
Furniture
Hooks & Hangers
HANAHANA
Available in United States
Driade
Follow
HANAHANA
Mirrored polished stainless steel structure and base.
Download
Technical specification
Technical specification
Unique ref.
hanahana
Product family
Furniture
Product group
Coat Hanger
Type
Object (single object)
Date of publishing
2012-01-21
Edition number
1
Height (mm)
1600
Width (mm)
920
Depth (mm)
250
Links
Links
Product url
http://www.driade.com/site/products/accessories/hanahana.html
Technical description
http://www.driade.com/site/products/accessories/hanahana.html
Related
Related
Material main
Stainless steel
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Furniture - Hooks & Hangers
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Essem Design
Clothing House - Coat Stand
Download
Ethnicraft
PI wall coat rack - varnished mahogany - dark brown - 70x10x21 cm
Download
Essem Design
Hook strip 1
3.4
(
5
)
Download
Kohler
K-5671 Toobi® Towel ring
Download
Kohler
K-97897 Kumin® robe hook
Download
Fritz Hansen
Cutter Wardrobe
Download