Publish your products
Evair® Dehumidifier
Evair® Dehumidifier
    DriSteem

    Evair® Dehumidifier

    5.0 out of 5 stars5.0(5 reviews)

    DriSteem’s refrigerant-based dehumidifiers are an excellent fit for any commercial application requiring capacity from 100 pints / day to 710 pints / day @ 80°F, 60% RH

    DriSteem offers a full line of refrigerant dehumidifiers to take on humidity in any size application, in a variety of environments such as storage, manufacturing, retail, education, water treatment facilities, and more. The RQ Series represents the highest‑efficiency platform in the lineup, delivering maximum moisture‑removal capacity per kWh while maintaining performance across the widest operating temperature range.

    Our innovative design also creates the lightest heat load on your HVAC, pulls less energy, saving money on utility bills, and helps to prevent overload on your state’s energy grid, often qualifying you for energy rebates. The compact mechanical design provides increased capacity within a smaller physical footprint, supporting more efficient space utilization in both retrofit and new‑construction applications.

    Specification
    • The RQ series digital control panel delivers precise humidity management with:

      • Adjustable RH setpoints in 1% increments
      • Filter change and defrost notifications for easier maintenance
      • Self-diagnostics to speed up service and reduce downtime
      • Dark Mode for reducing light in sensitive environments
      • Low voltage terminal block for optional external control connection,
        ideal for overhead installations

      Maintaining a controlled environment will:

      • Prevent damage to sensitive instruments in processing environments
      • Support the plant grow cycle for indoor agriculture such as cannabis
      • Minimize the risk of equipment failure in manufacturing facilities
      • Preserve important materials and artifacts in storage space and museums
      • Safeguard against the spread of viruses and bacteria in dry storage and warehouses
    Technical specification
    • Unique ref.dehumidifier
    • Product familyDriSteem Dehumidification
    • Product groupRQ Series
    • TypeObject (single object)
    • Date of publishing2023-03-14
    • Edition number1
    Related
    • Material mainGalvanized steel
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationBuilding Element

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit