Publish your products
Faber Collection - Hardwood Flooring
DUCHATEAU

Faber Collection - Hardwood Flooring

There is a mix of taupe, cream and soft grey in this versatile style. With a light wire brushed texture, the creamy color penetrates the soft reduced grain, accentuating the pattern in each beautiful plank. There is a warm coastal feel to this floor. Coordinates with Marquis from our Grande Savoy™ Collection.

Get in contact with DUCHATEAU

Specification
  • SKU: DC-HER-MRQ8-SS

    Wear Layer: 4 mm

    Plank Width: 5" (125 mm)

    Plank Length: 24-1/16” (610 mm)

    Species: European Oak

    Grade: Character

    Finish: UV Oil

    Surface Treatment: Light Wire Brush

    Installation: Glue-Down, Nail-Down

    Construction: Engineered

    Thickness: 5/8" (15 mm)

    Radiant Heating: Approved (see installation instructions)

    Trims: Stairnose, Reducer, Threshold, T-Mold, and Squarenose

    Coverage Per Box: 9.849 SQ.FT

Technical specification
  • Unique ref.faber-collection
  • Product familyFloors
  • Product groupHardwood Flooring
  • TypeObject (single object)
  • Date of publishing2025-12-23
  • Edition number1
Related
  • Material mainWood
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationFloor
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 DescriptionWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 64 00
  • CSI MasterFormat 2014 TitleWood Flooring
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring

Region availability

North America
Canada
United States