Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
duco/products/ca852734-e5ba-4668-9dc3-64ca483f4527
Home
Categories
Construction
Shading Systems
DucoSlide LuxFrame 40/40 30Z
Unavailable in United States
DUCO
Follow
DucoSlide LuxFrame 40/40 30Z
Architectural Sliding And Folding Panels
Download
Technical specification
Technical specification
Unique ref.
Duco-Projects-0150
Product family
Architectural Sliding And Folding Panels
Product group
DucoSlide LuxFrame
Type
Object (single object)
Date of publishing
2021-05-05
Edition number
1
Links
Links
Product url
https://www.duco.eu/uk-ie/products/solar-shading/ducoslide-architectural-sliding-folding-panels/ducoslide-luxframe
Installation instructions
https://www.duco.eu/uk-ie/products/solar-shading/ducoslide-architectural-sliding-folding-panels/ducoslide-luxframe
Product certification
https://www.duco.eu/uk-ie/products/solar-shading/ducoslide-architectural-sliding-folding-panels/ducoslide-luxframe
Technical description
https://www.duco.eu/uk-ie/products/solar-shading/ducoslide-architectural-sliding-folding-panels/ducoslide-luxframe
Related
Related
Material main
Aluminium
Designed in
Belgium
Manufactured in
Belgium
Classification
Classification
BIMobject Category
Construction - Shading Systems
Region availability
Europe
Belgium
Netherlands
United Kingdom
Similar products
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 6"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 8"
Download
Upside Innovations
Commercial Awnings
4.7
(
23
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 12"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 6"
Download