Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
duco/products/05010cfb-f23e-45e3-8a99-26f8e12b1161
Home
Categories
Construction
Shading Systems
DucoSlide SlimFrame 5/80 100D
Unavailable in United States
DUCO
Follow
DucoSlide SlimFrame 5/80 100D
Architectural Sliding And Folding Panels
Download
Technical specification
Technical specification
Unique ref.
Duco-Projects-0152
Product family
Architectural Sliding And Folding Panels
Product group
DucoSlide SlimFrame
Type
Object (single object)
Date of publishing
2021-05-05
Edition number
1
Links
Links
Product url
https://www.duco.eu/uk-ie/products/solar-shading/ducoslide-architectural-sliding-folding-panels/ducoslide-slimframe
Installation instructions
https://www.duco.eu/uk-ie/products/solar-shading/ducoslide-architectural-sliding-folding-panels/ducoslide-slimframe
Product certification
https://www.duco.eu/uk-ie/products/solar-shading/ducoslide-architectural-sliding-folding-panels/ducoslide-slimframe
Technical description
https://www.duco.eu/uk-ie/products/solar-shading/ducoslide-architectural-sliding-folding-panels/ducoslide-slimframe
Related
Related
Material main
Aluminium
Designed in
Belgium
Manufactured in
Belgium
Classification
Classification
BIMobject Category
Construction - Shading Systems
Region availability
Europe
Belgium
Netherlands
United Kingdom
Similar products
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 6"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 8"
Download
Upside Innovations
Commercial Awnings
4.7
(
23
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 12"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 6"
Download