Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
duco/products/c7ae0c6b-4636-466a-b0d7-01f38086d011
Home
Categories
Construction
Shading Systems
DucoSun Cubic Design 500 vertical
Unavailable in United States
DUCO
Follow
DucoSun Cubic Design 500 vertical
External permanent sun shading system with ribbed surface
Download
Technical specification
Technical specification
Unique ref.
Duco-Projects-0172
Product family
Architectural Sun Control
Product group
DucoSun Cubic
Type
Object (single object)
Date of publishing
2022-06-02
Edition number
1
Height (mm)
68
Width (mm)
500
Links
Links
Product url
https://www.duco.eu/uk-ie/products/solar-shading/architectural-solar-shading/ducosun-cubic-design
Related
Related
Designed in
Belgium
Manufactured in
Belgium
Classification
Classification
BIMobject Category
Construction - Shading Systems
Region availability
Europe
Belgium
Netherlands
United Kingdom
Similar products
Upside Innovations
Commercial Awnings
4.7
(
23
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 8"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 8"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 6"
Download
WAREMA Renkhoff SE
Front-mounted awning with drop arm
Download