Publish your products
DucoScreen Front 150
DUCO

DucoScreen Front 150

This motorized outdoor shading system is a perfect aesthetic solution to overheating. The DucoScreen Front 150 can be placed discreetly on the frame or invisibly in the cavity. Assembly and maintenance are done completely from the outside. Various cable outlets for power supply and automatic fabric adjustment with fabric stretch compensation ensure easy electrical installation

Specification
  • The DucoScreen Front 150 is available in widths and heights of up to six meters in FIX version. Thanks to a carbon shaft, screens with a length of up to six meters can be used with the same box dimensions.

Technical specification
  • Unique ref.ducoscreen-front-150
  • Product familyTextile Sun Control
  • Product groupScreens Without Ventilation
  • TypeBuilding Material
  • Date of publishing2022-03-18
  • Edition number1
  • Height (mm)150
  • Width (mm)6000
  • Depth (mm)110
Related
  • Material mainAluminium
  • Material secondaryFabric
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWindows - Blinds
  • IFC classificationBuilding Element
  • ETIM CodeEG020100
  • ETIM NameBuilding - Finishing materials
  • Uniclass 2015 CodePr_30_59_07_72
  • Uniclass 2015 DescriptionRoller blinds

Region availability

Europe
Belgium
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit