Publish your products
Lockers – Shoe Box Seat Mount Player (LSBSM-P)
DuraCube

Lockers – Shoe Box Seat Mount Player (LSBSM-P)

DuraCube® Lockers – Shoe Box Seat Mount Player (LSBSM-P) is constructed with DuraSafe® 13mm compact laminate providing a practical, waterproof, low maintenance and impact resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme.

DuraCube locker systems save space by providing coordinated ironing facilities, airing units, towel units and storage for users. Ideal for end of trip facilities, and sport change rooms.

Specification
  • How to Specify

    Product: DuraCube locker systems - Shoe Box Seat Mount Player (LSBSM-P)

    Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour here Select internal carcass from either: • Dry Area Lockers – water resistant white 16mm HMR board • Dry Area Lockers – water resistant black 16mm HMR board • Wet Area Lockers – 100% waterproof white 16mm PVC board

    Lock:Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

Technical specification
  • Unique ref.lockers-shoe-box-seat-mount-player-lsbsm-p
  • Product familyLocker Systems
  • Product groupLocker Systems
  • TypeObject (single object)
  • Date of publishing2026-04-28
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia