Publish your products
Lockers - Shoe Box Seating Mounted (LSBSM)
DuraCube

Lockers - Shoe Box Seating Mounted (LSBSM)

DuraCube Locker – Shoe Box Seating Mounted is constructed with DuraSafe 13mm compact laminate doors providing a practical, waterproof, low maintenance and impact resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme. Shoe Box Seating Mounted lockers save space by providing coordinated seating and storage for users, including dedicated storage spaces for shoes. Ideal for end of trip facilities, school and sport change rooms.
Specification
  • How To Specify

    Product: DuraCube locker systems – shoe box seating mounted (LSBSM)

    Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour

    Select internal carcass from either:

    • Dry Area Lockers – water resistant white 16mm HMR board.
    • Dry Area Lockers – water resistant black 16mm HMR board.
    • Wet Area Lockers – 100% waterproof white 16mm PVC board

    Lock: Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

Technical specification
  • Unique ref.lockers-shoe-box-seating-mounted-lsbsm
  • Product familyLocker Systems
  • Product groupLocker Systems
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia