Publish your products
Vanity Bench – Inset (VB520)
DuraCube

Vanity Bench – Inset (VB520)

DuraCube Vanity Bench – Inset is made to measure and pre-cut ready for quick on-site installation. The 520mm depth is ideal for inset or above counter basins.

DuraSafe 13mm compact laminate is silica free, water resistant, antiviral, antifungal, antibacterial and the ideal surface for vanity benches in any commercial wet area. A large range of compact laminate colours are available to compliment the partitioning system.

Specification
  • How to specify

    Product: DuraCube Vanities – Inset (VB520)

    Board Selection: Cabinet, Bench, Splashback, Drop Front: DuraSafe 13mm compact laminate – Select colour 

    Wall Fixing: DuraCube custom bracket

Technical specification
  • Unique ref.vanity-bench-inset-vb520
  • Product familyVanities
  • Product groupVanities
  • TypeObject (single object)
  • Date of publishing2025-09-03
  • Edition number1
  • Depth (mm)520
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Wash basins

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit