Publish your products
Fixed Frame Window

Fixed Frame Window

A fixed-frame window creates a view frame almost like a picture on the wall. Installed as single windows or in a spectacular window-wall, these hardwood windows, always built to custom specifications, can build a unique appearance from the outside and a very special environment on the inside because of the larger flat glass surfaces. The nature of fixed-frame windows means that they are often used in combination with other more-functional window types.

Wood Species & Finishes
Duratherm sources all its materials by project, only from providers we know and trust. Many of our woods come from Forest Stewardship Council (FSC©) certified sources. We obtain others from sustainably-harvested plantations.Fourteen domestic and exotic wood species offer a wide range of colors, grains, and textures.

Please contact us for information about finishing options (including paint, Sikkens, clear laquer, stain, bleach stain, oil, etc.) and to discuss the use of a species not on our standard menu. We consider availability, durability, machining, and gluing characteristics to determine the feasibility of your choices.

Glazing
We offer dry or wet weeped glazing compounds.
Dry Glazing
Specially developed extruded silicon gasket sets the glass by compression. Our proprietary system is long-lived, has low maintenance, and stays waterproof.

Wet Glazing
Our special silicon wet glazing compound bond to the glass for long-lived sealing. Plus our continuous extruded silicon weatherstrip runs around the frame perimeter, and the seal is not compromised by seasonal expansion and contractions of the sash and frame.
Technical specification
  • Unique ref.duratherm-window-fixed
  • Product familyWindows
  • Product groupFixed Windows
  • TypeObject (single object)
  • Date of publishing2013-05-24
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Fixed Frame Windows

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit