Publish your products
B.1 Shower system B1428008
B.1 Shower system B1428008
B.1 Shower system B1428008
B.1 Shower system B1428008
B.1 Shower system B1428008
    DURAVIT AG

    B.1 Shower system B1428008

    4.4 out of 5 stars4.4(76 reviews)
    • 2 handles
    • Connection size of water supply: DN15
    • Easy-care and durable chrome surface
    • Easy-clean thanks to silicone bumps: remove limescale deposits by gently wiping with your hand
    • Exposed installation for easy wall-mounting
    • Height-adjustable hand shower holder
    • Integrated anti-scald 38°C safety stop, protects against scalding
    • Showerhead angle adjustable (+/- 20°)
    • Suitable for operation with a continuous-flow heater
    • Thermostatic cartridge for constant water temperature even with vacillating water pressure
    Specification
      • Duravit B.1 Shower System, Thermostatic shower mixer, 260x1220x460 mm, Diameter of showerhead: 250 mm, Chrome High Gloss, S-connections, Safety lock (38 °C) - B14280008010
    Technical specification
    • Unique ref.b1-shower-system-b14280008
    • Product familyB.1
    • Product groupshower systems
    • TypeObject (single object)
    • Date of publishing2020-09-08
    • Edition number1
    • Height (mm)1220
    • Width (mm)260
    • Depth (mm)460
    Related
    • Weight Net (Kg)4.6
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    San Marino
    Sri Lanka
    United States
    Rwanda
    Serbia
    Syria
    Saint Helena
    Slovakia
    Taiwan
    São Tomé and Príncipe
    Slovenia
    Tajikistan
    Senegal
    Spain
    Thailand
    Seychelles
    Svalbard and Jan Mayen
    Türkiye
    Sierra Leone
    Sweden
    Turkmenistan
    Somalia
    Switzerland
    United Arab Emirates
    South Africa
    Ukraine
    Uzbekistan
    South Sudan
    United Kingdom
    Vietnam
    Sudan
    Vatican City
    Yemen
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe