Publish your products
D-Code Single lever basin mixer M FreshStart und MinusFlow Chrome High Gloss - DC1023002
D-Code Single lever basin mixer M FreshStart und MinusFlow Chrome High Gloss - DC1023002
D-Code Single lever basin mixer M FreshStart und MinusFlow Chrome High Gloss - DC1023002
D-Code Single lever basin mixer M FreshStart und MinusFlow Chrome High Gloss - DC1023002
D-Code Single lever basin mixer M FreshStart und MinusFlow Chrome High Gloss - DC1023002
    DURAVIT AG

    D-Code Single lever basin mixer M FreshStart und MinusFlow Chrome High Gloss - DC1023002

    • Easy-care and durable chrome surface
    • Energy-saving FreshStart function: In the middle position, only cold water flows initially. Only when you consciously move to the left is hot water mixed in, for reduced hot water consumption.
    • Flexible connecting hoses
    • Ideal for single bore faucets
    • One handle
    • Suitable for operation with a continuous-flow heater
    • Sustainable and hygienic: smooth and durable ceramic cartridge
    • The temperature limit can be individually adjusted to protect against excessively high temperatures
    • Well-formed and pleasantly soft water jet thanks to the addition of air (air function)
    • Without pull rod and drain assembly. Please order flush valve separately.
    Specification
    • Duravit D-Code Single lever basin mixer M FreshStart und MinusFlow, FreshStart, MinusFlow, Chrome, Ceramic cartridge, Height: 167 mm, Spout reach: 107 mm, Connection type for water supply connection: Flexible connecting hoses, Dimension of connection hose: 3/8", Spray mode: Normal spray, Aerator, Temperature limit adjustable, Flow rate (3 bar): 4 l/min, recommended operating pressure: 1 - 5 bar, Handle version: - DC1023002010 Duravit D-Code Single lever basin mixer M FreshStart und MinusFlow, FreshStart, MinusFlow, Black Matt, Ceramic cartridge, Height: 167 mm, Spout reach: 107 mm, Connection type for water supply connection: Flexible connecting hoses, Dimension of connection hose: 3/8", Spray mode: Normal spray, Aerator, Temperature limit adjustable, Flow rate (3 bar): 4 l/min, recommended operating pressure: 1 - 5 bar, Handle version: - DC1023002046
    Technical specification
    • Unique ref.d-code-single-lever-basin-mixer-m-freshstart-und-minusflow-chrome-high-gloss-dc1023002
    • Product familyFaucets & Showers
    • Product groupBasin mixers
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)167
    • Width (mm)149
    • Depth (mm)43
    Related
    • Material mainBrass
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit