Publish your products
D-Neo Floorstanding toilet for combination White High Gloss 650 mm - 200209
DURAVIT AG

D-Neo Floorstanding toilet for combination White High Gloss 650 mm - 200209

4.0 out of 5 stars4.0(65 reviews)
  • Antibacterial ceramic glaze: inhibits 99.9% of bacteria after 24 hours (HygieneGlaze)
  • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
  • Entirely glazed flushing rim: the smooth surface prevents dirt and residue from accumulating
  • Floorstanding installation
  • For bowl mounted tank
  • Fully-glazed, super smooth ceramic prevents germ formation and deposits
  • Hygienic washout flush without excessive spraying
  • Large flush water volume: 4.5 litres
  • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
  • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
  • Washdown model: for minimal odours
Specification
    • Duravit D-Neo Floorstanding toilet for combination, 650 mm White High Gloss, Washdown model, Rimless, For bowl mounted cistern, 0 l / 4,5 l, Outlet: horizontal|horizontal - 2002090000
    • Duravit D-Neo Floorstanding toilet for combination, 650 mm White High Gloss, Washdown model, Rimless, For bowl mounted cistern, 0 l / 4,5 l, Outlet: horizontal|horizontal, WonderGliss - 20020900001
    • Duravit D-Neo Floorstanding toilet for combination, 650 mm White High Gloss, Washdown model, Rimless, HygieneGlaze, For bowl mounted cistern, 0 l / 4,5 l, Outlet: horizontal|horizontal - 2002092000
Technical specification
  • Unique ref.d-neo-floor-mounted-toilet-for-combination-200209
  • Product familyToilets
  • Product groupFloorstanding toilet for combination
  • TypeObject (single object)
  • Date of publishing2021-05-05
  • Edition number1
  • Height (mm)400
  • Width (mm)370
  • Depth (mm)650
Related
  • Material mainCeramics
  • Designed inGermany
  • Weight Net (Kg)36.9
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011289
  • ETIM NameToilet closet
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
San Marino
Sri Lanka
United States
Rwanda
Serbia
Syria
Saint Helena
Slovakia
Taiwan
São Tomé and Príncipe
Slovenia
Tajikistan
Senegal
Spain
Thailand
Seychelles
Svalbard and Jan Mayen
Türkiye
Sierra Leone
Sweden
Turkmenistan
Somalia
Switzerland
United Arab Emirates
South Africa
Ukraine
Uzbekistan
South Sudan
United Kingdom
Vietnam
Sudan
Vatican City
Yemen
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe