Set your location and language to prioritise localised information. Continue
DE4365 D-Neo Vanity unit wall-mounted
DURAVIT AG

DE4365 D-Neo Vanity unit wall-mounted

  • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
  • 2 handles
  • Comes completely assembled and adjusted
  • Comfortable soft-close mechanism: soft self-closing mechanism for gentle closing of drawers
  • Insensitive to moisture: No open edges to protect against water and high humidity
  • The drawer, fully extendable and with high weight capacity, offers plenty of practical storage space
  • With continuous handle for easy opening and closing
  • With handle for easy opening and closing

Specification
  • Duravit D-Neo Vanity unit wall-mounted, Rectangular, 1280x462x625 mm, Highly compressed three-layer chipboard, Number of pull-out compartments: 1, Number of drawers: 1, For number of washbasins: 1 Left, Right, Handle Diamond black, Siphon cut-out, Siphon cover, Suitable for ME by Starck Washbasin 

    • Front color: White Matt, Body color: White Matt - DE436501818
    • Front color: Concrete Gray Matt, Body color: Concrete Gray Matt - DE436500707
    • Front color: Oak (Black) Matt, Body color: Oak (Black) Matt - DE436501616
    • Front color: Walnut (dark) Matt, Body color: Walnut (dark) Matt - DE436502121
    • Front color: White High Gloss, Body color: White High Gloss - DE436502222
    • Front color: Natural oak Matt, Body color: Natural oak Matt - DE436503030
    • Front color: Oak (Terra) Matt, Body color: Oak (Terra) Matt - DE436503535
    • Front color: Basalt Matt, Body color: Basalt Matt - DE436504343
    • Front color: Graphite Matt, Body color: Graphite Matt - DE436504949
    • Front color: Chestnut (dark) Matt, Body color: Chestnut (dark) Matt - DE436505353
    • Front color: Linen Matt, Body color: Linen Matt - DE436507575
    • Front color: Walnut Matt, Body color: Walnut Matt - DE436507979
    • Front color: Taupe Matt, Body color: Taupe Matt - DE436509191
Technical specification
  • Unique ref.d-neo-vanity-unit-wall-mounted-de4365
  • Product familyD-Neo
  • Product groupVanity unit wall-mounted
  • TypeObject (single object)
  • Date of publishing2021-05-05
  • Edition number1
  • Height (mm)625
  • Width (mm)1280
  • Depth (mm)462
Related
  • Weight Net (Kg)37
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_05
  • Uniclass 2015 DescriptionBathroom furniture
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
San Marino
Sri Lanka
United States
Rwanda
Serbia
Syria
Saint Helena
Slovakia
Taiwan
São Tomé and Príncipe
Slovenia
Tajikistan
Senegal
Spain
Thailand
Seychelles
Svalbard and Jan Mayen
Türkiye
Sierra Leone
Sweden
Turkmenistan
Somalia
Switzerland
United Arab Emirates
South Africa
Ukraine
Uzbekistan
South Sudan
United Kingdom
Vietnam
Sudan
Vatican City
Yemen
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe