Publish your products
Duravit No.1 Floorstanding toilet White High Gloss 560 mm - 218401
Duravit No.1 Floorstanding toilet White High Gloss 560 mm - 218401
Duravit No.1 Floorstanding toilet White High Gloss 560 mm - 218401
Duravit No.1 Floorstanding toilet White High Gloss 560 mm - 218401
Duravit No.1 Floorstanding toilet White High Gloss 560 mm - 218401
Duravit No.1 Floorstanding toilet White High Gloss 560 mm - 218401
    DURAVIT AG

    Duravit No.1 Floorstanding toilet White High Gloss 560 mm - 218401

    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Floorstanding installation
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Washdown model: for minimal odours
    Specification
    • Duravit Duravit No.1 Floorstanding toilet, White High Gloss, Flush water quantity: 4,5 l, Washdown model, Flushing rim: Rimless, Outlet drain: vertical, Position outlet: Back, Bottom, Flush principle: washdown model, For independent water supply, Incl. mounting material - 21840100002
    Technical specification
    • Unique ref.duravit-no-1-floorstanding-toilet-white-high-gloss-560-mm-218401
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)400
    • Width (mm)370
    • Depth (mm)560
    Related
    • Material mainCeramics
    • Manufactured inEgypt
    • Weight Net (Kg)23.3
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit