Publish your products
Wave Single lever basin mixer M Chrome High Gloss - WA1020001
Wave Single lever basin mixer M Chrome High Gloss - WA1020001
Wave Single lever basin mixer M Chrome High Gloss - WA1020001
Wave Single lever basin mixer M Chrome High Gloss - WA1020001
Wave Single lever basin mixer M Chrome High Gloss - WA1020001
    DURAVIT AG

    Wave Single lever basin mixer M Chrome High Gloss - WA1020001

    • Easy-care and durable chrome surface
    • Flexible connecting hoses
    • Ideal for single bore faucets
    • One handle
    • Outlet drain with pull rod to easily open and close basin
    • Suitable for operation with a continuous-flow heater
    • Sustainable and hygienic: smooth and durable ceramic cartridge
    • Water-saving: flow rate of max. 5 litres per minute (at 3 bar)
    • Well-formed and pleasantly soft water jet thanks to the addition of air (air function)
    Specification
    • Duravit Wave Single lever basin mixer M, Chrome, Ceramic cartridge, Height: 171 mm, Spout reach: 122 mm, Connection type for water supply connection: Flexible connecting hoses, Dimension of connection hose: 3/8", Spray mode: Normal spray, Aerator with EasyClean, Flow rate (3 bar): 5 l/min, recommended operating pressure: 1 - 5 bar, with pop-up waste set, Handle version: lever handle - WA1020001010
    Technical specification
    • Unique ref.wave-single-lever-basin-mixer-m-chrome-high-gloss-wa1020001
    • Product familyFaucets & Showers
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)171
    • Width (mm)52
    • Depth (mm)166
    Related
    • Material mainBrass
    • Weight Net (Kg)1.56
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit