Publish your products
Bling Pendant
Bling Pendant
Bling Pendant
Bling Pendant
Bling Pendant

    Bling Pendant

    The Bling Pendant is a modern rod-mounted pendant built from acrylic, aluminum, and brass. Laser-cut, high-clarity acrylic discs sit around a central rod suspended from a five inch round canopy, with a six inch width and a standard hanging height of 21 inches. It is available in a brass, nickel, or black finish and weighs two pounds. The acrylic discs catch and refract light from the bulb, casting a ring of sparkle around the fixture.


    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulb not included). It runs on 120 volts, is hardwired, and is dimmable with a dimmable bulb on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. Extension rods are available for taller ceilings, and a hang-straight adapter is available for sloped ceilings. Hung in a row, it works over a kitchen island, a hotel lobby bar, a café counter, or a boutique checkout. A pair can frame a restaurant banquette or a dining table. A matching Bling Flush Mount carries the look into rooms with lower ceilings.

    Specification
    • Dimensions

      Width: 6", Canopy: 5"

      Hanging Height

      21".

      Weight

      2 lb

      Materials

      Acrylic, aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.bling-pendant
    • Product familyBling Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-11-13
    • Edition number1
    • Height (inches)21
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainAcrylic
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States